AVENTICS™ Compressed air tubing Ø12, Series TU1-F-PUR R412007421
Part Number:
Specifications
| External Ø | 12 mm |
| Bending radius min. at 20 °C | 35 mm |
| Wall thickness | 2 mm |
| Color | Silver gray |
| Min. ambient temperature | -30 °C |
| Max. ambient temperature | 60 °C |
| Max. working pressure at 20°C | 10 bar |
| suitable for use in food processing | suitable for use in food processing |
| Delivery unit length | 100 m |
| Weight per meter | 0.073 kg |
| Material | Polyether polyurethane |
