Specifications
| Medium | Compressed air |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 80 °C |
| Compressed air connection | Ø 8 |
| Compressed air connection type | pin bushing |
| Sound pressure level | 90 dB |
| Nominal flow Qn | 1366 l/min |
| Delivery unit | 5 piece |
| Weight | 0.002 kg |
| Silencer material | Polyethylene |
| Material thread | Polyethylene |