AVENTICS™ Compressed air tubing Ø14, Series TU1-F-PUR R412009911
Part Number:
Specifications
| External Ø | 14 mm |
| Bending radius min. at 20 °C | 40 mm |
| Wall thickness | 2 mm |
| Color | Translucent red |
| Min. ambient temperature | -30 °C |
| Max. ambient temperature | 60 °C |
| Max. working pressure at 20°C | 10 bar |
| suitable for use in food processing | suitable for use in food processing |
| Delivery unit length | 25 m |
| Weight per meter | 0.088 kg |
| Material | Polyether polyurethane |
