AVENTICS™ Compressed air tubing Ø4, Series TU1-S-PAM R412009943
Part Number:
Specifications
| External Ø | 4 mm |
| Bending radius min. at 20 °C | 20 mm |
| Wall thickness | 0.5 mm |
| Color | Silver gray |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 80 °C |
| Max. working pressure at 20°C | 15 bar |
| Delivery unit length | 100 m |
| Weight per meter | 0.006 kg |
| Material | Polyamide |
