AVENTICS™ Compressed air gun with economy nozzle R412010651
Part Number:
Specifications
| Sound pressure level | 70 dB |
| Nominal flow Qn | 100 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air |
| Delivery unit | 1 piece |
| Weight per piece | 0.16 kg |
| Housing material | Polyamide |