Part Number:
Specifications
| Parts | Condensate separator |
| Mounting orientation | vertical |
| Filter reservoir volume | 49 cm³ |
| Condensate drain | fully automatic, open without pressure |
| Compressed air connection | G 1/2 |
| Min. working pressure | 2 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Weight | 0.185 kg |
| Material reservoir | Polycarbonate |
| Material protective guard | Polyamide |
| Seal material | Nitrile butadiene rubber |
