PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ Blanking screw with O-ring, Series FPT R412010746

Part Number:

AVENTICS-R412010746

$4.94

Qty:
ADD TO CART
Where to Buy
View CAD
View Datasheet
FPT-S-RBA-G012

Specifications

Compressed air connection typeExternal thread
Port GG 1/2
TypeFPT-S-RBA
Min. working pressure0 bar
Max. working pressure16 bar
Min. ambient temperature-20 °C
Max. ambient temperature80 °C
Delivery quantity25 piece
MaterialBrass, nickel-plated
Seal materialNitrile butadiene rubber