AVENTICS™ Multipole plug, series CON-MP R412011241
Part Number:
Specifications
| Type | Multipole |
| Connection type | Soldering/crimping |
| min. suitable cable Ø | 4 mm |
| max. suitable cable Ø | 16 mm |
| Shielding | unshielded |
| Min. ambient temperature | -5 °C |
| Max. ambient temperature | 50 °C |
| Max. current | 0.125 |
| Protection class | IP65 |
| Operational voltage | 24 V DC |
| Electrical connection 1, type | Plug |
| Electrical connection 1, thread size | D-Sub |
| Electrical connection 1, number of poles | 25-pin |
| Cable exit | Angled/straight |
| Cable exit angle | 90°/180° |
| Weight | 0.042 kg |
| Housing material | Polyamide |
