Part Number:
Specifications
| Parts | Active carbon filter |
| Reservoir | reservoir, polycarbonate, without protective guard |
| Port | G 1/4 |
| Nominal flow Qn | 350 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 12 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air, Neutral gases |
| Air supply | left |
| Max. achievable compressed air class acc. to ISO 8573-1:2010 | - : - : 1 |
| Filter reservoir volume | 12 cm³ |
| Filter element | exchangeable |
| Recommended pre-filtering | 0.01 µm |
| Weight | 0.171 kg |
| Mounting orientation | vertical |
| Type | Can be assembled into blocks |
| Housing material | Polyamide |
| Material front plate | Acrylonitrile butadiene styrene |
| Seal material | Acrylonitrile butadiene rubber |
| Material reservoir | Polycarbonate |
| Material filter insert | Active carbon |
