AVENTICS™ Non-contact transport system, Series NCT-PK R412014868
Part Number:
Specifications
| Compressed air connection | M5 |
| Lifting force at 5 bar | 5.5 N |
| Diameter | 40 mm |
| Lubricant class | suitable for use in food processing |
| Type | Bernoulli principle |
| Air consumption at 5 bar | 150 l/min |
| Min. working pressure | 1 bar |
| Max. working pressure | 7 bar |
| Min. ambient temperature | 5 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. particle size | 40 µm |
| Housing material | Polyetheretherketone |
| Material stop | Silicone caoutchouc |
| Nozzle material | Stainless Steel |
| Material blanking screw | Polyetheretherketone |
| Seal material | Fluorocaoutchouc |
| Weight | 0.03 kg |
