AVENTICS™ Mini slide, Series MSC-HG-HM R412019187
Part Number:
Specifications
| Piston Ø | 16 mm |
| Stroke | 100 mm |
| Functional principle | Double-acting |
| Easy2Combine | capable |
| double piston | with double piston |
| Port | M5 |
| Cushioning | hydraulic |
| Repetitive precision | 0,02 mm |
| Min. working pressure | 1 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air |
| Retracting piston force, theoretical | 218 N |
| Extracting piston force, theoretical | 253 N |
| Max. speed | 0.8 m/s |
| Cushioning length | 7 mm |
| Cushioning energy | 1.2 J |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Max. particle size | 5 µm |
| Pressure for determining piston forces | 6,3 bar |
| with integrated ball rail guide | With integrated “High Performance” ball rail system |
| Weight | 1.94 kg |
| Housing material | Aluminum |
