AVENTICS™ Sensor, Series ST6 R412022862

Part Number:

AVENTICS-R412022862

$69.86

Qty:
ADD TO CART
View Datasheet
ST6-PN-M08V-030

Specifications

Slot width6 mm T-slot
Cablewith cable
Switch descr.electronic PNP
Min. operating voltage DC10 V DC
Max. operating voltage DC30 V DC
Nominal current, actuated state< 30 mA
Quiescent current (without load)< 8 mA
Hysteresis≥ 0,2 mT
Switching capacityReed, 3-pin: max. 6 W
CertificatesCE declaration of conformity, cULus, RoHS, UL (Underwriters Laboratories)
Protection classIP65, IP67
Min. ambient temperature-30 °C
Max. ambient temperature80 °C
Voltage drop U at Imax≤ 2,5 V
Max. DC switching current0.13 A
Max. switching frequency1000 Hz
Switching point precision±0,1 mT
Switching logicNO (make contact)
LED status displayYellow
Electrical connection 2, typePlug
Electrical connection 2, thread sizeM8x1
Electrical connection 2, number of poles3-pin
Short circuit resistanceshort circuit resistant, Protected against polarity reversal
Shock resistance30 g / 11 ms
Vibration resistance10 - 55 Hz, 1 mm