AVENTICS™ Sensor, Series ST6 R412022867
Part Number:
Specifications
| Slot width | 6 mm T-slot |
| Cable | with cable |
| Switch descr. | Reed |
| Min. operating voltage DC | 0 V DC |
| Max. operating voltage DC | 30 V DC |
| Min. operating voltage AC | 0 V AC |
| Max. operational voltage AC | 30 V AC |
| Switching capacity | Reed, 2-pin: max. 10 W |
| Certificates | RoHS, UL (Underwriters Laboratories) |
| Protection class | IP65, IP67 |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 120 °C |
| Voltage drop U at Imax | ≤ 3,5 V |
| Max. DC switching current | 0.13 A |
| Max. AC switching current | 0.13 A |
| Max. switching frequency | 400 Hz |
| Switching point precision | ±0,1 mT |
| Switching logic | NO (make contact) |
| Electrical connection 2, type | open cable ends |
| Electrical connection 2, number of poles | 2-pin |
| Short circuit resistance | Protected against polarity reversal |
| Shock resistance | 30 g / 11 ms |
| Vibration resistance | 10 - 55 Hz, 1 mm |
| Cable length L | 10 m |
| Housing material | Polyamide |
