Specifications
| Slot width | 6 mm T-slot |
| Cable | with cable |
| Switch descr. | PNP |
| Min. operating voltage DC | 10 V DC |
| Max. operating voltage DC | 30 V DC |
| Quiescent current (without load) | < 10 mA |
| Hysteresis | ≥ 0,2 mT |
| Certificates | RoHS, UL (Underwriters Laboratories), cULus |
| Protection class | IP65, IP67, IP68 |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 80 °C |
| Voltage drop U at Imax | ≤ 2,5 V |
| Max. DC switching current | 0.2 A |
| Max. switching frequency | 1000 Hz |
| Switching point precision | ±0,1 mT |
| Switching logic | NO (make contact) |
| LED status display | Yellow |
| Electrical connection 2, type | open cable ends |
| Electrical connection 2, number of poles | 3-pin |
| Short circuit resistance | short circuit resistant |
| Shock resistance | 30 g / 11 ms |
| Vibration resistance | 10 - 55 Hz, 1 mm |
| Cable length L | 5 m |
| Housing material | Polyurethane |
| Material cable sheath | Polyurethane |
