AVENTICS™ Round plug connectors with cable, Series CON-RD R412026798
Part Number:
Specifications
| Type | Round plug connectors |
| Operational voltage | 48 V AC/DC |
| Electrical connection 1, type | Plug |
| Electrical connection 1, thread size | M12x1 |
| Electrical connection 1, number of poles | 4-pin |
| Electrical connection 1, coding | D-coded |
| Cable exit 1 | angled |
| Cable exit angle | 90° |
| Electrical connection 2, type | Plug |
| Electrical connection 2, thread size | M12x1 |
| Electrical connection 2, number of poles | 4-pin |
| Electrical connection 2, coding | D-coded |
| Cable exit 2 | straight |
| Number of wires | 4 |
| Shielding | shielded |
| Cable length L | 1 m |
| suitable for dynamic laying | suitable for dynamic laying |
| Min. bending radius | 52 mm |
| Certificates | RoHS, UL (Underwriters Laboratories), CE declaration of conformity, Free of substances that impair surface wetting in the coating process |
| Protection class | IP65, IP67, IP68 |
| Min. ambient temperature | -30 °C |
| Max. ambient temperature | 90 °C |
| Protocol | Profinet, POWERLINK, EtherNet/IP, EtherCAT |
| Connector standard | IEC 61076-2-101 |
| Max. current | 4 A |
