Part Number:
Specifications
| Note | Output signal: 1 analog output 4 mA ... 20 mA + 1 digital/analog output (PNP, NPN, push-pull, 4 mA ... 20 mA/switchable) + 1 digital output (PNP, NPN, push-pull, switchable), IO-Link V1.1 (COM3/230K4 baud), With mounting |
| Frame size | AS2 |
| Switching principle | Flow measuring principle: calorimetric |
| Protocol | IO-Link, Analog |
| Nominal flow Qn min., standard | 5 l/min |
| Nominal flow Qn max., standard | 1060 l/min |
| Nominal flow Qn min., extended | 1060 l/min |
| Nominal flow Qn max., extended | 1590 l/min |
| Compressed air connection | G 3/8 |
| Certificates | CE declaration of conformity, RoHS, UL (Underwriters Laboratories) |
| Min. working pressure | 0 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 60 °C |
| Medium | Compressed air, Argon, Nitrogen, Carbon dioxide |
| Filter porosity | 5 µm |
| Display | OLED |
| Flow display unit | l/sec, l/min, m³/min, m³/h, ft³/s, m³/min |
| Pressure display unit | bar, psi |
| Temperature display unit | °C, °F |
| Electrical connection 2, type | Plug |
| Electrical connection 2, thread size | M12x1 |
| Electrical connection 2, number of poles | 5-pin |
| Output signal | PNP, NPN, push-pull, 1x IO-Link |
| Min. operating voltage DC | 17 V DC |
