AVENTICS™ Compressed air tubing, Series TU1-F-PUR-CERT R412027709

Part Number:

AVENTICS-R412027709

$5.68

Qty:
ADD TO CART
TU1-F-PUR-008-0125-TR-0050-CERT

Specifications

External Ø8 mm
Bending radius min. at 20 °C40 mm
Wall thickness1.25 mm
ColorTransparent
Min. ambient temperature-40 °C
Max. ambient temperature85 °C
suitable for use in food processingsuitable for use in food processing
Delivery unit length50 m
Weight per meter0.031 kg
MaterialPolyether polyurethane