Add images and videos to help customers visualize the product.
AVENTICS™ Rear eye, Series MP4-HD R412027816
Part Number:
Specifications
| Version | Corrosion-resistant version, suitable for robust mechanical engineering applications, for clevis mounting MP2 and AB3 |
| Standardization | ISO 15552 |
| Piston diameter | 63 mm |
| Material | Aluminum |
| Screws material | Stainless Steel |
