AVENTICS™ Pilot-operated non-return valve, Series NR02 R412029342
Part Number:
Specifications
| Note | G 3/8 ... G 1/2 |
| Type | Poppet valve |
| Mounting | thread-in |
| Compressed air connection | G 3/8 |
| Compressed air connection type 2 | External thread |
| Opening pressure of valve | 0.3 bar |
| Min. working pressure | 0.5 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Medium | Compressed air |
| Weight | 0.169 kg |
| Housing material | Brass, nickel-plated |
| Seal material | Nitrile butadiene rubber |
