Specifications
| Type | Base plate |
| Type | 5 push-in fittings |
| Compressed air connection input | Ø 10 |
| Compressed air connection output | Ø 10 |
| Port exhaust | Ø 10 |
| Medium | Compressed air |
| Protection class | IP69K |
| Weight | 0.205 kg |
| Material base plate | Polyamide fiber-glass reinforced |
| Seal material | Hydrogenated acrylonitrile butadiene rubber |
