Part Number:
Specifications
| Activation | Electrically |
| Frame size | DP30-LT |
| Switching principle | 3/2, with spring return |
| Valve function | NC |
| Manual override | without |
| Nominal flow Qn | 60 l/min |
| Compressed air connection | CNOMO |
| Min. working pressure | 2.5 bar |
| Max. working pressure | 10 bar |
| Operational voltage | 110 V DC |
| Voltage tolerance DC | -30 % / +25 % |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Protection class with connection | IP65 |
| Reverse polarity protection | Protected against polarity reversal |
| Pilot valve width | 30 mm |
| Duty cycle | 1 |
| Sealing principle | Soft seal |
| Certificates | CE declaration of conformity, RoHS, UR (Underwriters Laboratories) |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 70 °C |
| Temperature resistance | -40 °C cold-resistant |
| Weight | 0.2 kg |
| Housing material | Aluminum |
