Part Number:
Specifications
| Activation | Electrically |
| Switching principle | 3/2, double solenoid |
| Valve function | NC |
| Manual override | without |
| Pilot | Internal |
| Min. working pressure | 3 bar |
| Max. working pressure | 10 bar |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -30 % / +25 % |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Connector standard | EN 175301-803:2006 |
| Protection class with connection | IP65 |
| Reverse polarity protection | Protected against polarity reversal |
| Pilot valve width | 30 mm |
| Duty cycle | 1 |
| Typ. switch-on time | 80 ms |
| Typ. switch-off time | 200 ms |
| Sealing principle | Soft seal |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 70 °C |
| Temperature resistance | -40 °C cold-resistant |
| Weight | 1.3 kg |
| Housing material | Aluminum, anodized, Polyamide, fiber-glass reinforced |
