Specifications
| Type | Manifold strip |
| Type | Manifold strip |
| Nominal flow Qn | 800 l/min |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air |
| Number of valve positions | 5 |
| Weight | 0.218 kg |
| Material base plate | Aluminum |
| Seal material | Acrylonitrile butadiene rubber |
