AVENTICS™ 5/2-directional valve, Series IS12-PD, size 1 R422002646
Part Number:
Specifications
| Activation | Electrically |
| Nominal flow Qn | 1060 l/min |
| Compressed air connection output | Base plate DIN ISO 5599 size 1 |
| Min. working pressure | -0.9 bar |
| Max. working pressure | 10 bar |
| Manual override | without |
| Actuating control | Double Solenoid |
| Sealing principle | Soft seal |
| Pilot | External |
| Standards | ISO 5599-1 |
| Pilot valve width | 30 mm |
| Valve type | Spool valve, positive overlapping |
| Blocking principle | Single base plate principle |
| Connection type | Plate connection |
| Return | With spring return |
| Compressed air connection input | Base plate DIN ISO 5599 size 1 |
| Compressed air connection, exhaust | Base plate DIN ISO 5599 size 1 |
| Compressed air connection pilot input | Base plate DIN ISO 5599 size 1 |
| Compressed air connection pilot exhaust | M5 |
| Basic valve equipment | Basic valve without coil |
| Frame size | ISO 1 |
| Min. control pressure | 3 bar |
| Max. control pressure | 10 bar |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
