AVENTICS™ 3/2-directional valve, Series DO10 R422004285
Part Number:
Specifications
| Activation | Electrically |
| Frame size | DO10 |
| LED status display | Yellow |
| Sealing principle | Soft seal |
| Manual override | without detent |
| Min. working pressure | 0 bar |
| Max. working pressure | 7 bar |
| Electrical connection type | Socket |
| Electrical connection size | Industrial plug connector |
| Protection class with connection | IP50 |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -10 % / +10 % |
| Power consumption DC | 0.8 W |
| Duty cycle | 100 % |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Weight | 0.011 kg |
| Housing material | Polyamide |
