AVENTICS™ Coil, Series CO1, Form C R422101601
Part Number:
Specifications
| Coil width | 15 mm |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Connector standard | ISO 15217 |
| Protection class according to EN 60529 | IP65 |
| Duty cycle ED | 100 % |
| Electrical connection 2 | Plug |
| Number of poles | 3-pin |
| Operational voltage AC at 50 Hz | 24 V |
| Operational voltage AC at 60 Hz | 24 V |
| Voltage tolerance AC 50 Hz | -10 % / +10 % |
| Voltage tolerance AC 60 Hz | -10 % / +10 % |
| Holding power AC 50 Hz | 1.6 VA |
| Holding power AC 60 Hz | 1.4 VA |
| Switch-on power AC 50 Hz | 2.2 VA |
| Switch-on power AC 60 Hz | 2 VA |
| Weight | 0.023 kg |
| Housing | Polyamide |
