Part Number:
Specifications
| Activation | Electrically |
| Valve type | Spool valve, positive overlapping |
| Switching principle | 2x 3/2 NC/NC, with spring return |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Compressed air connection type | Internal thread |
| Compressed air connection output | G 1/4 |
| Nominal flow Qn | 1100 l/min |
| Min. working pressure | -0.9 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | M8 |
| Connector standard | DIN EN 60947-5-2 |
| Protection class with connection | IP65 |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -10 % / +10 % |
| Pilot | External |
| Coil width | 15.6 mm |
| Pilot valve width | 15 mm |
| LED status display | Yellow |
| Power consumption DC | 2.2 W |
| Typ. switch-on time | 12 ms |
| Typ. switch-off time | 16 ms |
| Industry | Industrial, Polyamide, fiber-glass reinforced |
| Material threaded bushing | Brass, Die cast zinc |
