AVENTICS™ Pressure regulator R422103097

Part Number:

AVENTICS-R422103097

$474.59

Qty:
ADD TO CART
View Datasheet
SZ3,P2,Adj 12 end

Specifications

standardISO 5599-1
Frame sizeISO 3
Controlled port2
Max. working pressure12 bar
Min. regulation range0.5 bar
Max. regulation range8 bar
Min. ambient temperature-15 °C
Max. ambient temperature50 °C
MediumCompressed air
Max. particle size5 µm
Min. oil content of compressed air0 mg/m³
Max. oil content of compressed air5 mg/m³
Nominal flow Qn1800 l/min
Tightening torque for mounting screws6 Nm
Weight2.5 kg
Housing materialAluminum
Seal materialButadiene rubber