AVENTICS™ Series A-Pilotair® R431004669
Part Number:
Specifications
| Activation | Mechanical |
| Type | 2-CA-1B, Roller lever, one-way trip, NO |
| Valve type | Poppet valve |
| Valve function | NO |
| Actuating element | Roller lever, one-way trip |
| Sealing principle | Soft seal |
| Compressed air connection input | 1/4 - 18 NPT |
| Compressed air connection output | 1/4 - 18 NPT |
| Nominal flow Qn | 1300 l/min |
| Nominal flow Qn 1 to 2 | 17.2 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 13.7 bar |
| Min. control pressure | 0 bar |
| Max. control pressure | 17.3 bar |
| Max. input pressure | 17.2 bar |
| Min. ambient temperature | -40 °C |
| Max. ambient temperature | 93 °C |
| Min. medium temperature | -40 °C |
| Max. medium temperature | 93 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Max. particle size | 40 µm |
| Weight | 0.45 kg |
| Housing material | Die-cast aluminum |
