AVENTICS™ Series H-Controlair® R431005619
Part Number:
Specifications
| Type | Poppet valve |
| Actuating element | Pedal |
| Compressed air connection input | 1/4 NPT |
| Compressed air connection type input | Internal thread |
| Compressed air connection output | 1/4 NPT |
| Compressed air connection type output | Internal thread |
| Min. regulation range | 8.6 bar |
| Medium | Compressed air |
| Hysteresis | < 0,1 bar |
| Min. actuating force | 67 N |
| Housing material | Die-cast aluminum |
| Seal material | Acrylonitrile butadiene rubber |
| Material pedal | Steel, chrome-plated |
