AVENTICS™ Quick-Exhaust-Valve R431007445

Part Number:

AVENTICS-R431007445

$45.99

Qty:
ADD TO CART
View Datasheet
RAPID-EXHAUST VALVE QUICK-RELEASE-N038

Specifications

Qn 1 to 22300 l/min
Valve TypePoppet valve
Port Size3/8 NPTF
Compressed air connection3/8 NPTF
Max Working Pressure10.3 bar
Min to Max Ambient temperature-29 °C - 71 °C