Part Number:
Specifications
| Activation | Electrically |
| Frame size | ISO 3 |
| Switching principle | 5/2, with air spring return |
| Actuating control | Double Solenoid |
| Sealing principle | Ceramic |
| Manual override | with detent, without detent |
| Nominal flow Qn | 4300 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 10.3 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -10 % / +10 % |
| Pilot | Internal |
| Pilot valve width | 30 mm CNOMO |
| Power consumption DC | 2.7 W |
| Standards | ISO 5599-1 |
| Min. ambient temperature | -16 °C |
| Max. ambient temperature | 66 °C |
| Weight | 1.97 kg |
| Housing material | Die cast zinc |
