Part Number:
Specifications
| Activation | Electrically |
| Frame size | ISO 1 |
| Switching principle | 5/2, with spring return |
| Actuating control | Double Solenoid |
| Sealing principle | Ceramic |
| Manual override | with detent, without detent |
| Nominal flow Qn | 1100 l/min |
| Min. working pressure | 2 bar |
| Max. working pressure | 10.3 bar |
| Electrical connection type | Plug |
| Electrical connection size | EN 175301-803, form A |
| Operational voltage | 24 V AC |
| Pilot | Internal |
| Pilot valve width | 30 mm CNOMO |
| Standards | ISO 5599-1 |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 66 °C |
| Weight | 1.22 kg |
| Housing material | Die cast zinc |
