AVENTICS™ Foot mounting, MS2 Bore size: Diameter 3-1/4'' - 4" R432013648

Part Number:

AVENTICS-R432013648

View Datasheet
MOUNTING BRACKET   TM-MS2-3.25

Specifications

Piston diameter82.55 mm
Weight0.9616 kg
MaterialSteel, chrome-plated