AVENTICS™ Foot mounting, MS2 Bore size: Diameter 3-1/4'' - 4" R432013651

Part Number:

AVENTICS-R432013651

View Datasheet
MOUNTING BRACKET   TM-MS2-4

Specifications

Piston diameter101.6 mm
Weight1.83 kg
MaterialSteel, chrome-plated