Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Type | Base plate |
| Type | Single subbase (identical to input segment except rear openings are blocked). Used to manifold mount one valve only. |
| Position | 1 |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 50 °C |
| Medium | Compressed air |
| Weight | 0.245 kg |
| Material base plate | Polyoxymethylene |
| Seal material | Acrylonitrile butadiene rubber |
