AVENTICS™ 5/2-directional valve, Series 740, single solenoid R432016648
Part Number:
Specifications
| Activation | Electrically |
| Valve type | Diaphragm poppet valve |
| Switching principle | 5/2, with air spring return |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Compressed air connection type | Internal thread |
| Compressed air connection output | 5/16" (Ø 8) |
| Nominal flow Qn | 700 l/min |
| Min. working pressure | 1.4 bar |
| Max. working pressure | 10 bar |
| Connector standard | EN 175301-803:2006 |
| Protection class with connection | IP65 |
| Reverse polarity protection | Protected against polarity reversal |
| Operational voltage | 220 V AC |
| Coil width | 30 mm |
| Compatibility index | 52 |
| Duty cycle | 100 % |
| Typ. switch-on time | 16 ms |
| Typ. switch-off time | 36 ms |
| Valve plug connector | Without valve plug connector |
| Housing material | Industrial, Polyarylamide, Polyoxymethylene |
| Weight | 0.317 kg |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 50 °C |
