Add images and videos to help customers visualize the product.
AVENTICS™ End plate left, End plate right R432037640
Part Number:
Specifications
| Type | Base plate |
| Direction of pneumatic port (1) | Both directions possible |
| Compressed air connection output | 3/8 NPT |
| Direction of pneumatic port (3,5) | Both directions possible |
| Exhaust type | Ports separated |
| Frame size | ISO 1 |
| Standards | ISO 5599-1 |
| Min. working pressure | -1 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 70 °C |
| Min. medium temperature | -20 °C |
| Max. medium temperature | 70 °C |
| Medium | Compressed air |
| Weight | 0.592 kg |
| Material base plate | Die-cast aluminum |
| Seal material | Acrylonitrile butadiene rubber |
