Add images and videos to help customers visualize the product.
AVENTICS™ End plate left R432037649
Part Number:
Specifications
| Type | Base plate |
| Compressed air connection input | G 1 |
| Port exhaust | G 1 |
| Frame size | ISO 3 |
| Standards | ISO 5599-1 |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -15 °C |
| Max. ambient temperature | 70 °C |
| Min. medium temperature | -15 °C |
| Max. medium temperature | 70 °C |
| Medium | Compressed air |
| Weight | 1.31 kg |
| Material base plate | Die-cast aluminum |
| Seal material | Acrylonitrile butadiene rubber |
