AVENTICS™ Round cylinder, Series RPC R481609467
Part Number:
Specifications
| Standards | ISO 6431 |
| Type | Version: ISO-type |
| Piston Ø | 40 mm |
| Stroke | 10 mm |
| Ports | G 1/4 |
| Functional principle | Single-acting, retracted without pressure |
| Cushioning | elastic cushioning |
| Magnetic piston | Piston with magnet |
| Environmental requirements | Industry standard |
| Piston rod thread - type | External thread |
| Piston rod thread | M12x1,25 |
| Piston rod | single |
| Scraper | Standard Industry Scraper |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 675 N |
| Extracting piston force | 730 N |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Min. working pressure | 2 bar |
| Max. working pressure | 10 bar |
| Min. spring force | 50 N |
| Max. spring force | 115 N |
| Impact energy | 0.7 J |
| Weight 0 mm stroke | 0.67 kg |
| Weight +10 mm stroke | 0.024 kg |
