AVENTICS™ 2x3/2-directional valve, Series 502 R502A2BD0M11BF1
Part Number:
Specifications
| Activation | Electrically |
| Switching principle | 2x 3/2 NC/NC, with spring return |
| LED status display | Yellow |
| Actuating control | Double Solenoid |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Nominal flow Qn | 650 l/min |
| Min. working pressure | 2 bar |
| Max. working pressure | 8 bar |
| Protection class with connection | IP65 |
| Reverse polarity protection | Protected against polarity reversal |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -15 % / +10 % |
| Pilot | External |
| Power consumption DC | 1.1 W |
| Typ. switch-on time | 39 ms |
| Typ. switch-off time | 19 ms |
| Standards | ISO 8573-1: class 7-4-4 |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Weight | 0.169 kg |
| Housing material | Die cast zinc |
