AVENTICS™ 5/3-directional valve, Series XV03 R572A2C5BMA00F1
Part Number:
Specifications
| Activation | Electrically operated |
| Switching principle | 5/3, pressurized center |
| LED status display | Yellow |
| Actuating control | Double Solenoid |
| Manual override | with detent |
| Nominal flow Qn | 350 l/min |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 8 bar |
| Protection class with connection | IP65 |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -1 |
| Pilot | External |
| Power consumption DC | 0.55 W |
| Duty cycle | 100% |
| Typ. switch-on time | 15 ms |
| Typ. switch-off time | 30 ms |
| Certificates | UR (Underwriters Laboratories) |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Weight | 0.06 kg |
| Housing material | Polyamide fiber-glass reinforced |
