AVENTICS™ Pressure regulator, Series XV03 R572ARS51JA0010
Part Number:
Specifications
| Type | with pressure gauge (units in bar) at inside position |
| Min. regulation range | -0.95 bar |
| Max. regulation range | 8 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Weight | 0.2 kg |
| Housing material | Aluminum, anodized |
| Seal material | Hydrogenated acrylonitrile butadiene rubber |
