AVENTICS™ Pressure regulator, Series XV05 R573ARS41JA0010
Part Number:
Specifications
| Type | With pressure gauge (units in bar, 5...60 psi) on inner position |
| Min. regulation range | 0.3 bar |
| Max. regulation range | 4.1 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 50 °C |
| Medium | Compressed air |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Weight | 0.7 kg |
| Housing material | Aluminum, anodized, Polyamide |
| Seal material | Hydrogenated acrylonitrile butadiene rubber |
