Specifications
| Activation | Mechanical |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 8 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
| Min. medium temperature | -10 °C |
| Max. medium temperature | 50 °C |
| Max. particle size | 5 µm |
| Weight | 0.13 kg |
| Housing material | Aluminum |
| Seal material | Hydrogenated acrylonitrile butadiene rubber |
