Part Number:
Specifications
| Function | Standard pressure regulator |
| Parts | Pressure regulator |
| Pressure gauge | without pressure gauge |
| Mounting orientation | Any |
| Regulator type | Diaphragm-type pressure regulator |
| Port | G 1 |
| Nominal flow Qn | 15000 l/min |
| Min. regulation range | 0.5 bar |
| Max. regulation range | 20 bar |
| Min. working pressure | 0.5 bar |
| Max. working pressure | 40 bar |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 80 °C |
| Activation | Pneumatically |
| Regulator function | with relieving air exhaust |
| Pressure supply | single |
| Min. control pressure | 0.5 bar |
| Max. control pressure | 20 bar |
| Medium | Compressed air, Neutral gases |
| Weight | 2 kg |
| Housing material | Die-cast aluminum |
| Seal material | Acrylonitrile butadiene rubber |
