Part Number:
Specifications
| Piston Ø | 1-1/2" |
| Stroke | 12" |
| Bearing type | Linear ball bearing |
| Mounting type | Standard mounting |
| Magnetic piston | Piston with magnet |
| Position inquiry | with position inquiry |
| Mounting | Standard |
| Switch descr. | PNP |
| Clamp position of sensor | extended/retracted |
| Cushioning | no cushioning |
| Weight 0 inch stroke | 6.36 lbs |
| Weight 1 inch stroke | 0.34 lbs |
| Housing material | Aluminum (forged and anodized) |
| Seal material | Buna-N |
| Material front plate | Hardcoat Anodized Aluminum |
| Material guide rods | Sintered steel |
| Material piston rod | Sintered steel |
