PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AVENTICS™ TM5 TaskMaster NFPA Cylinder

Spare Parts
View Catalog
The AVENTICS Series TM5 TaskMaster is an NFPA compatible cylinder available in profile and tie-rod constructions with five bore sizes. Built to perform in the most demanding applications, the pneumatic cylinder has been enhanced with ideal cushioning. This helps to achieve improved cycle time, reduced wear and vibration, providing the best-in-class solution in industrial applications. Its rugged, non-corroding aluminum body construction and high-strength steel piston rod are paired with a complete range of standard precision-machined mountings.

Your selection:
    with magnetic piston
    25.4 mm
    50.8 mm
    76.2 mm
    101.6 mm
    127 mm
    152.4 mm
    177.8 mm
    203.2 mm
    254 mm
    304.8 mm
    355.6 mm
    406.4 mm
    457.2 mm
    609.6 mm
    Double-acting
    38.1 mm
    50.8 mm
    63.5 mm
    82.55 mm
    101.6 mm
    1/2 NPTF
    3/8" NPTF
    Pneumatically
    10 bar
    707.3 N
    1258.9 N
    1966.19 N
    3322.95 N
    5031.14 N
    391.46 N
    943.06 N
    1650.36 N
    3007.12 N
    4715.3 N
    1/2-20 UNF
    3/4-16 UNF
    7/16-20 UNF
    7/8-14 UNF
    2 m/s
    External thread
    1 - 10 of 560 results for products
    Select Columns
    Magnetic piston
    Stroke Length
    Cylinder Function
    Scraper
    Availability
    Bore Size
    Compressed air connection
    Cushioning
    Industry
    Max Working Pressure
    Min Ambient Temperature
    Piston force extending
    Piston force retracting
    Piston rod thread
    Piston speed extending
    Product Series
    Standards and Regulations
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    R480698477

    AVENTICS Profile cylinder NFPA, TaskMaster®, Series TM5 R480698477

    Magnetic pistonStroke LengthCylinder FunctionScraperAvailability
    with magnetic piston25.4 mmDouble-acting
    ADD TO LIST
    No Image Available For Product
    R480698478

    AVENTICS Profile cylinder NFPA, TaskMaster®, Series TM5 R480698478

    Magnetic pistonStroke LengthCylinder FunctionScraperAvailability
    with magnetic piston50.8 mmDouble-acting
    $161.24
    ADD TO LIST
    No Image Available For Product
    R480698479

    AVENTICS Profile cylinder NFPA, TaskMaster®, Series TM5 R480698479

    Magnetic pistonStroke LengthCylinder FunctionScraperAvailability
    with magnetic piston76.2 mmDouble-acting
    $165.86
    ADD TO LIST
    No Image Available For Product
    R480698480

    AVENTICS Profile cylinder NFPA, TaskMaster®, Series TM5 R480698480

    Magnetic pistonStroke LengthCylinder FunctionScraperAvailability
    with magnetic piston101.6 mmDouble-acting
    $170.50
    ADD TO LIST
    No Image Available For Product
    R480698481

    AVENTICS Profile cylinder NFPA, TaskMaster®, Series TM5 R480698481

    Magnetic pistonStroke LengthCylinder FunctionScraperAvailability
    with magnetic piston127 mmDouble-acting
    $175.14
    ADD TO LIST
    No Image Available For Product
    R480698482

    AVENTICS Profile cylinder NFPA, TaskMaster®, Series TM5 R480698482

    Magnetic pistonStroke LengthCylinder FunctionScraperAvailability
    with magnetic piston152.4 mmDouble-acting
    $179.77
    ADD TO LIST
    No Image Available For Product
    R480698483

    AVENTICS Profile cylinder NFPA, TaskMaster®, Series TM5 R480698483

    Magnetic pistonStroke LengthCylinder FunctionScraperAvailability
    with magnetic piston177.8 mmDouble-acting
    $184.39
    ADD TO LIST
    No Image Available For Product
    R480698484

    AVENTICS Profile cylinder NFPA, TaskMaster®, Series TM5 R480698484

    Magnetic pistonStroke LengthCylinder FunctionScraperAvailability
    with magnetic piston203.2 mmDouble-acting
    $189.03
    ADD TO LIST
    No Image Available For Product
    R480698485

    AVENTICS Profile cylinder NFPA, TaskMaster®, Series TM5 R480698485

    Magnetic pistonStroke LengthCylinder FunctionScraperAvailability
    with magnetic piston254 mmDouble-acting
    $198.29
    ADD TO LIST
    No Image Available For Product
    R480698486

    AVENTICS Profile cylinder NFPA, TaskMaster®, Series TM5 R480698486

    Magnetic pistonStroke LengthCylinder FunctionScraperAvailability
    with magnetic piston304.8 mmDouble-acting
    $207.57
    ADD TO LIST