Specifications
| Part Number | 8101-HI-TX |
| Analog Input Count & Type | 8 point single-ended 4-20 mA; Non-incendive field circuits |
| Resolution & Speed | 16-bit; 27mS; Hart 0.75S/Point |
| Current Consumption | 100 mA typ; 150 mA max |
| Fault Detection | Open and short circuit detection |
| HART Capabilities | HART pass-through and HART variable and status reporting |
