PAC8000 8-channel Analog Output, with HART for 4-20mA
Specifications
| Part Number | 8102-HO-IP |
| Analog Output Count & Type | 8 point single-ended 4-20 mA; Non-incendive field circuits |
| Resolution & Speed | 12 bit; 20mS; 0.75S HART |
| Current Consumption | 150mA System Pwr; 300mA Field Pwr |
| Fault Detection | Open and short circuit detection |
| HART Capabilities | HART pass-through and HART variable and status reporting |
